HUBBELL WIRING DEVICE-KELLEMS
Image of PW1LPB Non-Metallic Raceway, WallTrak1 Series, Box, 1-Gang, Low Profile, Office White
Image of PW1LPB Non-Metallic Raceway, WallTrak1 Series, Box, 1-Gang, Low Profile, Office White

Non-Metallic Raceway, WallTrak1 Series, Box, 1-Gang, Low Profile, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PW1LPB

Non-Metallic Raceway, WallTrak1 Series, Box, 1-Gang, Low Profile

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

Product details

General

Catalog Number

PW1LPB

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PW1 WallTrak (Latching) Series

Number of Gang(s)

1-Gang

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PW1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Low Profile

Type

Boxes

UPC

783585092119

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

5