HUBBELL WIRING DEVICE-KELLEMS
Non-Metallic Raceway, WallTrak1 Series, Internal Elbow, Office White
Image of PW1IE Non-Metallic Raceway, WallTrak1 Series, Internal Elbow, Office White

Non-Metallic Raceway, WallTrak1 Series, Internal Elbow, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PW1IE

Non-Metallic Raceway, WallTrak1 Series, Internal Elbow

For inside surfaces at right angles

General

Catalog Number

PW1IE

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PW1 WallTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PW1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Internal

Type

Elbows

UPC

783585092065

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

25