HUBBELL WIRING DEVICE-KELLEMS
Nylon Convenience Adapter, NEMA 5-15P To NEMA 5-20R
Image of HBL2270 Nylon Convenience Adapter, NEMA 5-15P To NEMA 5-20R
Image of HBL2270 Nylon Convenience Adapter, NEMA 5-15P To NEMA 5-20R

Nylon Convenience Adapter, NEMA 5-15P To NEMA 5-20R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2270

Nylon Convenience Adapter, NEMA 5-15P To NEMA 5-20R

  • Male Blade End
  • Female Slot End

Standard Product

General

Application

Straight Blade to Straight Blade

Catalog Number

HBL2270

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Plug-In Adapter

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Female End - 5-20R, 20A 125V
  • Male End - 5-15P, 15A 125V
  • Product Type - Nylon Convenience Adapters

UPC

783585809021

Dimensions

Display Size

Standard Sized Product

Weight

0.3 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Nema Rating

5-15P to 5-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20