HUBBELL WIRING DEVICE-KELLEMS
Nylon Convenience Adapter, NEMA L5-20P To NEMA 5-15R
Image of HBL2129 Nylon Convenience Adapter, NEMA L5-20P To NEMA 5-15R

Nylon Convenience Adapter, NEMA L5-20P To NEMA 5-15R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2129

Nylon Convenience Adapter, NEMA L5-20P To NEMA 5-15R

  • Male Blade End
  • Female Slot End

Standard Product

General

Application

Locking Male to Straight Blade Female

Catalog Number

HBL2129

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Plug-In Adapter

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Female End - 5-20R, 20A 125V
  • Male End - L5-20P, 20A 125V
  • Product Type - Nylon Convenience Adapters

UPC

783585809014

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Nema Rating

L5-20P to 5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

2720