HUBBELL WIRING DEVICE-KELLEMS
Image of HBLOC15 Nylon Covered Steel Overhang Cable for Tool Balancers
Image of HBLOC15 Nylon Covered Steel Overhang Cable for Tool Balancers

Nylon Covered Steel Overhang Cable for Tool Balancers

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLOC15

Nylon Covered Steel Overhang Cable for Tool Balancers

  • Nylon covered steel cable with safety clip
  • 15 ft length
  • Brings tool closer to work area without unwinding reel

General

Cable Length

15 ft (4.6 m)

Catalog Number

HBLOC15

Series

Workstation Accessories

Style

Overhang Cable

Type

Extension Cable

UPC

783585686660

Dimensions

Cable Length

15 ft (4.6 m)

Weight

1 lb