HUBBELL WIRING DEVICE-KELLEMS
Occupancy Sensors, Passive Infrared, 2Circuit, 120V AC, White
Image of WS1020W Occupancy Sensors, Passive Infrared, 2Circuit, 120V AC, White

Occupancy Sensors, Passive Infrared, 2Circuit, 120V AC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WS1020W

Occupancy Sensors, Passive Infrared, 2Circuit, 120V AC, White

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

No Neutral

General

Catalog Number

WS1020W

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Passive Infrared

Type

Manual/Auto

UPC

783585428086

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10