HUBBELL WIRING DEVICE-KELLEMS
Occupancy Sensors, Wall Switch, PassiveInfrared, Single Circuit, 500 Watts at 120V AC, Light Almond
Image of WS1000LA Occupancy Sensors, Wall Switch, PassiveInfrared, Single Circuit, 500 Watts at 120V AC, Light Almond
Image of WS1000LA Occupancy Sensors, Wall Switch, PassiveInfrared, Single Circuit, 500 Watts at 120V AC, Light Almond
play
Tradeselect Devices
Image of WS1000LA Occupancy Sensors, Wall Switch, PassiveInfrared, Single Circuit, 500 Watts at 120V AC, Light Almond
+2
Image of WS1000LA Occupancy Sensors, Wall Switch, PassiveInfrared, Single Circuit, 500 Watts at 120V AC, Light Almond

Occupancy Sensors, Wall Switch, PassiveInfrared, Single Circuit, 500 Watts at 120V AC, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WS1000LA

Occupancy Sensors, Wall Switch, PassiveInfrared, Single Circuit, 500 Watts at 120V AC, Light Almond

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

No Neutral

General

Catalog Number

WS1000LA

Color

Light Almond

Series

Passive Infrared

Type

Manual/Auto

UPC

783585554532

Dimensions

Weight

0.3 lb

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Logistics

Carton Quantity

10