HUBBELL WIRING DEVICE-KELLEMS
Occupancy/Vacancy Sensors, Wall Switch, Adaptive Dual Technology, 2 Circuit, 120/277V AC, Ivory
Image of AD2000I22 Occupancy/Vacancy Sensors, Wall Switch, Adaptive Dual Technology, 2 Circuit, 120/277V AC, Ivory
Image of AD2000I22 Occupancy/Vacancy Sensors, Wall Switch, Adaptive Dual Technology, 2 Circuit, 120/277V AC, Ivory
Image of AD2000I22 Occupancy/Vacancy Sensors, Wall Switch, Adaptive Dual Technology, 2 Circuit, 120/277V AC, Ivory

Occupancy/Vacancy Sensors, Wall Switch, Adaptive Dual Technology, 2 Circuit, 120/277V AC, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AD2000I22

Occupancy/Vacancy Sensors, Wall Switch,Adaptive Dual Technology, 2 Circuit, 120/277V AC, Ivory

Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.

  • Dual technology sensing combines the individual advantages of passive infrared and ultrasonic detection
  • No neutral required
  • Built in photocell with manual super saver mode for daylight harvesting
  • Impact resistant hard lens is standard and color matched to the switch

General

Catalog Number

AD2000I22

Color

Ivory

Series

Dual

Type

Manual/Auto

UPC

783585428475

Dimensions

Weight

0.35 lb

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

50