


Brand: Hubbell Wiring Device-Kellems
Catalog ID: AP2000I22
Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.
Catalog Number
AP2000I22
Color
Ivory
Series
Passive Infrared
Type
Manual/Auto
UPC
783585428628
Weight
0.35 lb
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277V AC
Carton Quantity
50