HUBBELL WIRING DEVICE-KELLEMS
Occupancy/Vacancy Sensors, Wall Switch, Adaptive Passive Infrared, 2 Circuit, 120/277V AC, Ivory
Image of AP2000I22 Occupancy/Vacancy Sensors, Wall Switch, Adaptive Passive Infrared, 2 Circuit, 120/277V AC, Ivory
Image of AP2000I22 Occupancy/Vacancy Sensors, Wall Switch, Adaptive Passive Infrared, 2 Circuit, 120/277V AC, Ivory
Image of AP2000I22 Occupancy/Vacancy Sensors, Wall Switch, Adaptive Passive Infrared, 2 Circuit, 120/277V AC, Ivory

Occupancy/Vacancy Sensors, Wall Switch, Adaptive Passive Infrared, 2 Circuit, 120/277V AC, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AP2000I22

Occupancy/Vacancy Sensors, Wall Switch,Adaptive Passive Infrared, 2 Circuit, 120/277V AC, Ivory

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • Built in photocell with manual super saver mode for daylight harvesting
  • No neutral required
  • Auto or manual “ON” operating modes. Available in either single relay or dual relay versions
  • Designed for use on 120 or 277V AC circuits. No neutral needed for fast retrofits

General

Catalog Number

AP2000I22

Color

Ivory

Series

Passive Infrared

Type

Manual/Auto

UPC

783585428628

Dimensions

Weight

0.35 lb

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

50