HUBBELL WIRING DEVICE-KELLEMS
OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, 1 double pole relay with photocell, 0-10V Dimming, 480V AC
Image of HBSXT48D OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, 1 double pole relay with photocell, 0-10V Dimming, 480V AC
Discontinued

OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, 1 double pole relay with photocell, 0-10V Dimming, 480V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBSXT48D

Replaced by: HBSXT14D

OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, 1 double pole relay with photocell, 0-10V Dimming, 480V AC

  • Digital passive infrared sensor. Low profile design, no minimum load
  • Two (2) Built-in photocell for daylight harvesting
  • 480V AC, 1 double pole relay
  • Supports mounting heights up to 45 ft for high bay configurations and between 8-16 ft for low bay configurations

General

Catalog Number

HBSXT48D

UPC

783585565248

Logistics

Carton Quantity

10