HUBBELL WIRING DEVICE-KELLEMS
OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, 1 double pole relay with photocell, 208, 240V AC
Image of HBSXT28 OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, 1 double pole relay with photocell, 208, 240V AC
Image of HBSXT28 OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, 1 double pole relay with photocell, 208, 240V AC
Image of HBSXT28 OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, 1 double pole relay with photocell, 208, 240V AC
Image of HBSXT28 OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, 1 double pole relay with photocell, 208, 240V AC
Discontinued

OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, 1 double pole relay with photocell, 208, 240V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBSXT28

OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, 1 double pole relay with photocell, 208, 240V AC

  • Digital passive infrared sensor. Low profile design, no minimum load
  • Two (2) Built-in photocell for daylight harvesting
  • 208/240V AC, 1 double pole relay
  • Supports mounting heights up to 45 ft for high bay configurations and between 8-16 ft for low bay configurations

General

Catalog Number

HBSXT28

UPC

783585565118

Dimensions

Weight

0.6 lb

Logistics

Carton Quantity

10