HUBBELL WIRING DEVICE-KELLEMS
OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, Low voltage with photocell, 0-10V Dimming, 24V DC
Image of HBSXT24D OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, Low voltage with photocell, 0-10V Dimming, 24V DC

OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, Low voltage with photocell, 0-10V Dimming, 24V DC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBSXT24D

OPTIMYZER Outdoor Rated Watertight High/Low Bay PIR Sensor, Single Relay with Photocell, 24V DC, Integrated 0-10V Dimming, End Mount.

  • Digital passive infrared sensor. Low profile design, no minimum load
  • Built-in photocell & Integrated 0-10V Dimming Control
  • 24V DC, Use w/ CU300 Control Units
  • Supports mounting heights up to 45 ft for high bay configurations and between 8-16 ft with low bay lenses

General

Application

Indoor/Outdoor

Catalog Number

HBSXT24D

Color

White

Environmental Conditions

Outdoor Rated

EU RoHS Indicator

Mounting Type

End/Fixture Mounting

Series

High/Low Bay PIR

Temperature Rating

-40°F to 149°F (-40°C to 65°C)

UPC

783585565255

Electrical Ratings

Voltage Rating Description

24 VDC

Certifications And Compliance

Environmental Conditions

Outdoor Rated

EU RoHS Indicator

IP Rating

IP65 Suitability

Operational

Temperature Rating

-40°F to 149°F (-40°C to 65°C)

Logistics

Carton Quantity

10