HUBBELL WIRING DEVICE-KELLEMS
Image of S2FLSGY Outdoor LED Flood Light Kit with Sensor

Outdoor LED Flood Light Kit with Sensor

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S2FLSGY

Hubbell Wiring Device Kellems, Flood Light Sensor, IP65, Gray

Light Kit with Occupancy Sensor

General

Catalog Number

S2FLSGY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

Wall Mount

Style

NEMA 3R Enclosure

Type

Outdoor Lighting Control

UPC

783585565446

Electrical Ratings

Voltage Rating

120 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10