




Brand: Hubbell Wiring Device-Kellems
Catalog ID: LCD150TW
Catalog Number
LCD150TW
Lamp Type
Most Bulbs, Dimmable
UPC
783585565835
Depth
2.0 in. in
Height
2 in
Weight
0.1 lb
Width
2 in
Current / Amperage Rating
150W / 1.5 A
Frequency Rating
60 Hz
Input Voltage
120 VAC
Output Voltage
120 VAC
Voltage Rating
120 VAC
Number Of Poles
1, 3, 4
Carton Quantity
10