HUBBELL WIRING DEVICE-KELLEMS
Decorator Rocker Switch, 1- Pole, 100mA 30V DC, 1- Button, White
Image of DSM30W1 Decorator Rocker Switch, 1- Pole, 100mA 30V DC, 1- Button, White
Image of DSM30W1 Decorator Rocker Switch, 1- Pole, 100mA 30V DC, 1- Button, White
Image of DSM30W1 Decorator Rocker Switch, 1- Pole, 100mA 30V DC, 1- Button, White
Image of DSM30W1 Decorator Rocker Switch, 1- Pole, 100mA 30V DC, 1- Button, White

Decorator Rocker Switch, 1- Pole, 100mA 30V DC, 1- Button, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DSM30W1

Switches and Lighting Controls, Decorator Rocker Switch, Single Pole, Momentary Contact, 100mA 30V DC, Single Button, White

Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.

  • Available latching or momentary contact
  • Mounts to standard single gang box
  • Attractive, architectural design

General

Catalog Number

DSM30W1

Color

White

Contact Configuration

Momentary

Item Type

Low Voltage Switch

Operating Temperature

32°F to 122°F (0°C to 50°C)

Series

  • Dual
  • Ultrasonic
  • Passive Infrared

Style

Switches

Type

Accessories

UPC

783585159386

Dimensions

Length

4.87 in

Weight

0.2 lb

Width

2.44 in

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Conductor Related

Number Of Poles

Single Pole

Operational

Humidity

10% to 90% non-condensing relative humidity

Operating Temperature

32°F to 122°F (0°C to 50°C)

Logistics

Carton Quantity

50