HUBBELL WIRING DEVICE-KELLEMS
Floor and Wall Boxes, Low Voltage Divider for RF400
Image of RF408 Floor and Wall Boxes, Low Voltage Divider for RF400

Floor and Wall Boxes, Low Voltage Divider for RF400

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF408

Floor and Wall Boxes, Low Voltage Divider for RF400

Residential Round Non-Metallic Floor Box offers an economical solution for electrical power or a combination of power and voice/data applications. Designed specifically for slab-on-grade installation. Quick and easy installation is assured using a push in place leveling system. UL Listed.

Low Voltage Divider for RF400

General

Catalog Number

RF408

EU RoHS Indicator

Yes

Specifications

Material - Thermoplastic

UPC

883778112942

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10

Pallet Quantity

1260