HUBBELL WIRING DEVICE-KELLEMS
Image of S1R8DIV Recessed 8" Series, Replacement Divider
Buy America(n) Qualified

Recessed 8" Series, Replacement Divider

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8DIV

Fire Rated Poke Throughs, Recessed 8" Series, Replacement Divider

  • Steel Construction
  • Provides Barrier Between Services

Standard Product

General

Accessory Type

Dividers

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8DIV

Color

Metallic

EU RoHS Indicator

Finish Type

Natural

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Accessories

UPC

783585444345

Dimensions

Size

Standard Sized Product

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2026)
  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Industry Standard(s)

cULus Listed