HUBBELL WIRING DEVICE-KELLEMS
2-Gang Rectangular PVC Box, 3.00" Minimum Depth of Pour
Image of PFBRG2 2-Gang Rectangular PVC Box, 3.00" Minimum Depth of Pour
Buy America(n) Qualified

2-Gang Rectangular PVC Box, 3.00" Minimum Depth of Pour

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PFBRG2

Concrete Floorboxes, Flush, 2-Gang Rectangular PVC Box, 3.00" Minimum Depth of Pour

  • Non-corrosive plastic construction
  • Parallel conduit hubs reduce labor and material cost
  • Concrete cover, conduit reducers and conduit hub plugs included

PVC Construction; PVC Conduit Reducers and Closure Plugs Included; Removable Low Voltage Dividers Included

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBRG2

Color

Gray

Construction

Molded

EU RoHS Indicator

Knockouts

6) 1 1/4 in

Material

Thermoplastic

Mounting Method

Cast Into Concrete

Number of Gang(s)

2-Gang

Series

Flush Rectangular - PFB Series

Size

2-Gang

Specifications

  • Cubic Inch Capacity - 14.3 cu. in. (234.3 cm3)
  • Hubs - Six in Number with 1 1/4 Inch
  • Min. Depth of Pour - 3.00" (76.2)
  • Reducers - 1" to 3/4" and 1 1/4" to 1"

Sub Brand

Flush Concrete Floor Boxes

Type

2-Gang Rectangular

UPC

783585848310

Dimensions

Dimensions

6.8 in x 5.41 in x 6 in

Height

6 in

Length

6.8 in

Size

2-Gang

Width

5.41 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2026)
  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

6) 1 1/4 in

Mounting Method

Cast Into Concrete

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

1

Pallet Quantity

132