MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of CA100MI Heavy Duty Products, IEC Pin and Sleeve Devices, Replacement Mechanical Interlock Cover, 100A All
Image of CA100MI Heavy Duty Products, IEC Pin and Sleeve Devices, Replacement Mechanical Interlock Cover, 100A All

Heavy Duty Products, IEC Pin and Sleeve Devices, Replacement Mechanical Interlock Cover, 100A All

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CA100MI

Heavy Duty Products, IEC Pin and Sleeve Devices, Replacement Mechanical Interlock Cover, 100A All

  • Replacement Mechanical Interlock Cover
  • 100A All

Product details

General

Catalog Number

CA100MI

Color

Gray

Environmental Conditions

Watertight

EU RoHS Indicator

No

Item Type

Replacement Mechanical Interlock Cover

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Non-Fused;Fused

Style

Replacement Flip Cover, IP67

Type

Accessories

UPC

783585145495

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Pressure Terminal Screws

Certifications And Compliance

Nema Rating

Non-NEMA