HUBBELL WIRING DEVICE-KELLEMS
Image of HBL50YSD Static Discharge Reel, 50', 35' Plus 15' Y Cable

Static Discharge Reel, 50', 35' Plus 15' Y Cable

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL50YSD

Static Discharge Reel, 50', 35' Plus 15' Y Cable

  • Compact design minimizes required installation space
  • Available with steel or nylon coated steel cable
  • Large grounding jaw clamp for low resistant ground termination

Standard Product

General

Application

Equipment Grounding

Cable Length

50 Ft

Cable Type

Dual (Y) 3/32" Steel

Catalog Number

HBL50YSD

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Dual "Y" Lead Static Discharge Reel

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Static Discharge Reel

Specifications

  • Cable Feet (m) - 50 (15.2)
  • Cable Type - Dual (Y) ³/32" Steel
  • Weight Lbs. (kg) - 13 (5.9)

Style

Steel Cable

Type

Dual (Y) 3/32 in. Cable

UPC

783585209050

Dimensions

Cable Length

50 Ft

Cable Length Active

600

Reel Frame Dimension

Steel

Electrical Ratings

Duty

Heavy Duty

Conductor Related

Cable Specification

3/32" Steel

Cable Type

Dual (Y) 3/32" Steel

Nema Color

Yellow and Black

Certifications And Compliance

EU RoHS Indicator

No