
Brand: Hubbell Wiring Device-Kellems
Catalog ID: ACMG
Wire Guard
Application
For Ceiling Mount Sensors
Catalog Number
ACMG
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
Ceiling Mount Wire Guard
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Series
Specifications
Dimensions - 7.0" wide, 3.25" diameter
Style
Wire Guard
Type
Accessories
UPC
783585158624
Diameter
3.25 in
Width
7 in
Voltage Rating
Voltage Rating Description
120/277V AC;24V DC;120/347V AC
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)