

Brand: Hubbell Wiring Device-Kellems
Catalog ID: SS309D
Standard Product
Catalog Number
SS309D
Color
Natural
Finish Type
Stainless Steel
Item Type
Device Plate
Material
Stainless Steel
Material - Mounting Hardware
Screw Mounting
Mounting Hardware
Included
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Style
Pedestal Plates
UPC
783585136301
Display Size
1-Gang
Weight
0.08 lb
Industry Standard(s)
UL Listed
Carton Quantity
50
Pallet Quantity
28000