MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of SS82L Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Duplex Openings, 430 Stainless Steel

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Duplex Openings, 430 Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS82L

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Duplex Openings, 430 Stainless Steel

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Ideal for highly corrosive environments
  • Non-magnetic
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SS82L

Color

EU RoHS Indicator

No

Material

Stainless Steel, Type 430

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed finish
  • Mounting Screws - 302/304 SS, Slotted Head
  • Plate Material - Stainless steel 430
  • Plate Openings - Duplex Receptacle
  • Plate Type - 2-Gang

Style

2-Duplex

Type

Duplex

UPC

883778095177

Dimensions

Size

Standard

Thickness

0.035

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10

Pallet Quantity

8000