HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Metallic Plates, 2- Gang, 2) Duplex Openings, Standard Size, Stainless Steel, Engraved EMERGENCY
Image of SS82MEV Wallplates and Boxes, Metallic Plates, 2- Gang, 2) Duplex Openings, Standard Size, Stainless Steel, Engraved EMERGENCY
Image of SS82MEV Wallplates and Boxes, Metallic Plates, 2- Gang, 2) Duplex Openings, Standard Size, Stainless Steel, Engraved EMERGENCY
Buy America(n) Qualified

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) Duplex Openings, Standard Size, Stainless Steel, Engraved EMERGENCY

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS82MEV

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) Duplex Openings, Standard Size, Stainless Steel, Engraved EMERGENCY

  • Ideal for highly corrosive environments
  • Non-magnetic
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SS82MEV

Construction

Stamped

Cutout

2) Duplex

Item Type

Screw Mount

Material

Stainless Steel, Type 302/304

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Stainless steel 302/304
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Duplex
  • Plate Type - 2-Gang

Style

2-Duplex - Emergency

Type

Specialty

UPC

883778201332

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.035

Weight

0.2 lb

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10