HUBBELL WIRING DEVICE-KELLEMS
Twist-Lock®, Industrial, Combo Face Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R and L5-15R, Screw Terminal, Brown, 1) Feed 1) Return
Image of HBL4792 Twist-Lock®, Industrial, Combo Face Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R and L5-15R, Screw Terminal, Brown, 1) Feed 1) Return
Image of HBL4792 Twist-Lock®, Industrial, Combo Face Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R and L5-15R, Screw Terminal, Brown, 1) Feed 1) Return
Image of HBL4792 Twist-Lock®, Industrial, Combo Face Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R and L5-15R, Screw Terminal, Brown, 1) Feed 1) Return
Image of HBL4792 Twist-Lock®, Industrial, Combo Face Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R and L5-15R, Screw Terminal, Brown, 1) Feed 1) Return
+1
Image of HBL4792 Twist-Lock®, Industrial, Combo Face Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R and L5-15R, Screw Terminal, Brown, 1) Feed 1) Return

Twist-Lock®, Industrial, Combo Face Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R and L5-15R, Screw Terminal, Brown, 1) Feed 1) Return

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4792

Twist-Lock® Industrial Combination Face Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R and L5-15R, Screw Terminal, One Feed One Return

  • Industrial
  • Combo Face Duplex Receptacle
  • 15A 125V
  • 2-Pole 3-Wire Grounding

Standard

General

Application

Heavy Duty

Catalog Number

HBL4792

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Horsepower - Maximum

0.5

Item Type

Combination Duplex Receptacles

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2 or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Product Family

Special Combination Receptacle

Specifications

  • Base - Reinforced thermoplastic polyester
  • Face - Reinforced thermoplastic polyester
  • Power Contacts - .032" (.81) Brass

Style

Finder Groove Face

Type

Duplex Receptacle

UPC

783585236995

Dimensions

Dimensions

3.28 in x 1.5 in x 0.88 in

Display Size

Standard Sized Product

Height

0.88 in

Length

3.28 in

Weight

0.3 lb

Width

1.5 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • UL Listed to UL498 File E2186

Nema Rating

5-15R, L5-15R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2 or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10