HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Watertight Safety Shroud, Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Gray
Image of HBL2310SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Gray
Image of HBL2310SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Gray
play
Circuit-Lock® Rounded Sloped Top Motor Disconnects
play
Insulgrip Twist-Lock and Straight Blade Devices
+2
Twist-Lock Devices

Locking Devices, Twist-Lock®, Watertight Safety Shroud, Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2310SW

Locking Devices, Twist-Lock®, Watertight Safety-Shroud®, Receptacle, 20A 125V AC, 2-Pole 3-Wire Grounding, NEMA L5-20R, Screw Terminal, PBT housing and flange, Gray.

  • UL type 4X environmental seal while in use and when closed
  • High impact, thermoplastic housing for heavy-duty industrial environments
  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Catalog number and color coded voltage rating are visible even when in use

Shrouded Watertight Construction

General

Application

Catalog Number

HBL2310SW

Color

Environmental Conditions

Watertight

EU RoHS Indicator

Horsepower - Maximum

1

Item Type

20A Watertight Safety-Shroud® Receptacle

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Body Contact Carrier - Natural (white) nylon
  • Contacts - Brass
  • Drive Screws - Steel, zinc plated
  • Housing / Cover - Gray RPT
  • Lift-Cover Spring & Pin - Stainless Steel
  • Terminal Retainer - Clear polycarbonate

Type

Device

UPC

783585231006

Dimensions

Dimensions

3.75 in x 3.75 in x 2.69 in

Display Size

Standard Sized Product

Height

2.69 in

Length

3.75 in

Weight

0.55 lb

Width

3.75 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Industry Standard(s)

UL Listed, CSA Certified To Type 4, 4X And Type 12

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

5

Pallet Quantity

950