HUBBELL WIRING DEVICE-KELLEMS
Image of HBLTL2CCBL Twist-Lock Devices, Colored Cord Clamp, Size 2, Blue
Image of HBLTL2CCBL Twist-Lock Devices, Colored Cord Clamp, Size 2, Blue
Image of HBLTL2CCBL Twist-Lock Devices, Colored Cord Clamp, Size 2, Blue

Twist-Lock Devices, Colored Cord Clamp, Size 2, Blue

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTL2CCBL

Locking Colored Cord Clamp, Size 2

  • Colored Cord Clamp
  • Size 2
  • Blue

General

Catalog Number

HBLTL2CCBL

Color

Style

For 3-Wire Devices

Type

Colored Cord Clamps

UPC

783585580098

Dimensions

Weight

0.05 lb

Logistics

Carton Quantity

10