HUBBELL WIRING DEVICE-KELLEMS
Disconnect Switches, Replacement Coverwith LED Phase Indication, 30A, NEMA 4X
Image of HBLDS3RCP Disconnect Switches, Replacement Coverwith LED Phase Indication, 30A, NEMA 4X
Image of HBLDS3RCP Disconnect Switches, Replacement Coverwith LED Phase Indication, 30A, NEMA 4X
play
InSight Motor Disconnects

Disconnect Switches, Replacement Coverwith LED Phase Indication, 30A, NEMA 4X

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3RCP

Disconnect Switches, Replacement Coverwith LED Phase Indication, 30A, NEMA 4X

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • Lockable switch handle
  • LEDs provide secondary means of visual confirmation of make/break on all phases
  • Cover cannot be removed with switch in the “ON” position

General

Application

LED Indicators / Labelless (30A)

Catalog Number

HBLDS3RCP

Color

Series

Non-Fused;Fused

Style

Replacement Covers

Type

Accessories

UPC

783585365190

Dimensions

Weight

0.9 lb

Logistics

Carton Quantity

1

Pallet Quantity

400