HUBBELL WIRING DEVICE-KELLEMS
Image of HBLTL2CCWH Twist-Lock Devices, Colored Cord Clamp, Size 2, White
Image of HBLTL2CCWH Twist-Lock Devices, Colored Cord Clamp, Size 2, White
Image of HBLTL2CCWH Twist-Lock Devices, Colored Cord Clamp, Size 2, White

Twist-Lock Devices, Colored Cord Clamp, Size 2, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTL2CCWH

Twist-Lock Devices, Colored Cord Clamp,Size 2, White

  • Colored Cord Clamp
  • Size 2
  • White

General

Catalog Number

HBLTL2CCWH

Style

For 3-Wire Devices

Type

Colored Cord Clamps

UPC

783585580746

Dimensions

Weight

0.45 lb

Logistics

Carton Quantity

10