HUBBELL WIRING DEVICE-KELLEMS
Image of HBLTL3CCRD Twist-Lock Devices, Colored Cord Clamp, Size 3, Red
Image of HBLTL3CCRD Twist-Lock Devices, Colored Cord Clamp, Size 3, Red
Image of HBLTL3CCRD Twist-Lock Devices, Colored Cord Clamp, Size 3, Red

Twist-Lock Devices, Colored Cord Clamp, Size 3, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTL3CCRD

Twist-Lock Devices, Colored Cord Clamp,Size 3, Red

  • Colored Cord Clamp
  • Size 3
  • Red

General

Catalog Number

HBLTL3CCRD

Style

For 4 and 5-Wire Devices

Type

Colored Cord Clamps

UPC

783585580821

Dimensions

Weight

0.05 lb

Logistics

Carton Quantity

10