HUBBELL WIRING DEVICE-KELLEMS
Image of AP2000I1 Wall Switch, Occupancy or Vacancy, Passive Infrared, 800WIncandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC

Wall Switch, Occupancy or Vacancy, Passive Infrared, 800WIncandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AP2000I1

Occupancy Sensing Products, Wall Switch,Occupancy or Vacancy, Passive Infrared, 1 Relay, 1000 Square Feet,800WIncandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC, With Photocell, Ivory

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • Built in photocell with manual super saver mode for daylight harvesting
  • No neutral required
  • Auto or manual “ON” operating modes. Available in either single relay or dual relay versions
  • Designed for use on 120 or 277V AC circuits. No neutral needed for fast retrofits

General

Catalog Number

AP2000I1

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Type

Manual/Auto

UPC

783585413518

Electrical Ratings

Voltage Rating

120/277 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50