HUBBELL WIRING DEVICE-KELLEMS
Image of CP243RRR1 Lighting Control, Panel, 24 Space, 480VAC, Field Installed Relay, Master
Image of CP243RRR1 Lighting Control, Panel, 24 Space, 480VAC, Field Installed Relay, Master
Image of CP243RRR1 Lighting Control, Panel, 24 Space, 480VAC, Field Installed Relay, Master
Discontinued

Lighting Control, Panel, 24 Space, 480VAC, Field Installed Relay, Master

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CP243RRR1

Lighting Control, Panel, 24 Space, 480VAC, Field Installed Relay, Master

  • Compact single enclosure allows for 4 Relays
  • All inputs are configurable to low voltage input devices including switches, occupancy sensors, and photocells
  • LCD user interface utilizes easy to follow intuitive configuring tools

Product details

General

Catalog Number

CP243RRR1

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

Relay Panels

Type

24-Relay Panel

UPC

783585402147

Electrical Ratings

Voltage Rating

480 VAC

Voltage Rating Description

480V AC