HUBBELL WIRING DEVICE-KELLEMS
Extra Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Ivory
Image of GF8200SGI Extra Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Ivory
Image of GF8200SGI Extra Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Ivory
play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles
Discontinued

Extra Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GF8200SGI

15A, 125V Industrial Hospital Grade, Tamper-Resistant, Weather-Resistant, Ground Fault Receptacle

Hubbell’s Exclusive Extra Heavy Duty Industrial GFR is specifically designed and built to withstand demanding applications and environments. Factory equipment, portable generators and waste water treatment plants are just a few of the many challenging installations requiring an additional level of performance. The industrial GFR meets these unique applications through innovative design, superior materials and a corrosion resistant robust construction.This safety solution includes Tamper-Resistant (TR) and Weather Resistant (WR) as standard construction.

  • Heavy duty robust construction, high impact resistant polyester housing
  • Corrosion Resistant: nickel-plated face contacts, mounting strap, line/load terminals and terminal clamps, stainless steel screws
  • Patented auto monitor, power denial technology

General

Catalog Number

GF8200SGI

Color

Ivory

Product Family

Hospital Grade

Type

Tamper-Resistant/Weather-Resistant

UPC

783585581132

Dimensions

Weight

0.5 lb

Electrical Ratings

Current / Amperage Rating

15 A

Logistics

Carton Quantity

10