




Brand: Hubbell Wiring Device-Kellems
Catalog ID: RSD120WPW
Catalog Number
RSD120WPW
Color
White
Environmental Conditions
Weather Proof
Series
Decorator
UPC
883778309076
Weight
0.35 lb
Current / Amperage Rating
20 A
Voltage Rating
120/277 V
Voltage Rating Description
120/277V
Environmental Conditions
Weather Proof
Carton Quantity
10
Pallet Quantity
2450