HUBBELL WIRING DEVICE-KELLEMS
Image of P7 Wallplate, 1-Gang, 1.40" Opening, Brown

Wallplate, 1-Gang, 1.40" Opening, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: P7

Portable GFCI cord drop, 20A, 250V AC, 10' black SEOOW cable and Kellems mesh strain relief, automatic set

Hubbell portable GFCI devices provide ground fault protection both indoors and out. They interrupt electrical power to equipment loads when leakage to ground reaches 4-6 milliamperes. They are offered with an automatic set or manual set feature to fit the application. A high impact UV stabalized housing resists dust, sunlight, and chemicals for a long product life and a bright fault indicator light provides fault confirmation from a distance.

  • High impact UV stabilized housing for long life
  • TYPE 4x and 6P wet location rated for indoor/outdoor applications
  • Red blinking light plus optional audible alarm
  • Open neutral protection Trips upon loss of neutral
  • Self-test functionality in accordance with UL 943

Open neutral protection Trips upon loss of neutral

General

Application

Catalog Number

P7

Color

Brown

Cutout

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

Painted Steel

Number of Gang(s)

1-Gang

Orientation

Vertical

Size

Standard

Style

1- 1.40" Opening

Type

1.40" Opening

UPC

883778312656

Dimensions

Dimensions

4.63 in x 2.88 in x 0.25 in

Height

0.25 in

Length

4.63 in

Size

Standard

Width

2.88 in

Conductor Related

Nema Color

Brown

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL File Number

UL 94 V2

Configuration

Mounting Method

Screw

Number of Gang(s)

1-Gang

Orientation

Vertical

Logistics

Carton Quantity

25

Pallet Quantity

18200