




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLSS263R
Stainless steel weatherproof flip covers are suitable for use in applications where corrosion and sanitation are vital concerns. Heavy duty 316 stainless steel provides an excellent finish and superior corrosion resistance in all applications. Models listed are typically used in indoor/outdoor applications such as, food/chemical processing, pharmaceutical and water treatment facilities.
Catalog Number
HBLSS263R
Material
Stainless Steel
Number of Gang(s)
1-Gang
Series
Weatherproof Covers
Size
Standard
Type
Weatherproof Covers
UPC
783585586540
Size
Standard
Weight
1.25 lb
Number of Gang(s)
1-Gang
Carton Quantity
10
Pallet Quantity
1500