HUBBELL WIRING DEVICE-KELLEMS
Furniture Feed 4" Series, Furniture Feed Cover, Gray Powder Coat
Image of S1R4FFCVRGRY Furniture Feed 4" Series, Furniture Feed Cover, Gray Powder Coat
Image of S1R4FFCVRGRY Furniture Feed 4" Series, Furniture Feed Cover, Gray Powder Coat

Furniture Feed 4" Series, Furniture Feed Cover, Gray Powder Coat

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4FFCVRGRY

Concrete Floorboxes, Recessed, 4" CFBS1R4 Series, Furniture Feed Round Cover Assembly, Gray Powder Coat Finish

  • Aluminum One Piece Cover Flange
  • (1) 3/4" Threaded Hub for Power and (1) 1½" Threaded Hub for Data
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Complies with ADA

Low Profile Surface Cover with (1) 1½" Threaded Hub and (1) 3/4" Threaded Hub

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

S1R4FFCVRGRY

Color

Gray Powder Paint

Cover Shape

Round

Cover Type

Furniture Feed

Finish Type

Gray Powder Coat Cover

Item Type

4" Fire-Rated Poke-Through Component

Material

Cast Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

Mounts to Adusting Cup

Mounting Type

  • (2) Screw Mount
  • (2) Screw Mount

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Size

Standard Sized Product

Style

Cover Flanges

Sub Brand

Recessed Concrete Floor Boxes

Type

4" Round Recessed Floor Box Furniture Feed Cover

UPC

783585546315

Dimensions

Size

Standard Sized Product

Weight

0.6 lb

Width

5.5 in

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Adusting Cup

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Logistics

Carton Quantity

12