

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFMR1DG
Standard Product
Application
Trak Base, Cover, 2 Sets of Edges
Catalog Number
HBLFMR1DG
Color
Dark Gray
Product Family
Base and Cover
Sub Brand
FloorTrak PRO
Type
Three Channel
UPC
783585595023
Length
1 ft
Weight
1.95 lb
Industry Standard(s)
UL 5
Carton Quantity
1
Pallet Quantity
400