HUBBELL WIRING DEVICE-KELLEMS
Image of HBL8315CAT Straight Blade Devices, Male Plug, Insulgrip, Hospital Grade, Angled, 2-Pole 3-Wire Grounding, 20A 125V, 5- 20P, Clear, Single Pack
Image of HBL8315CAT Straight Blade Devices, Male Plug, Insulgrip, Hospital Grade, Angled, 2-Pole 3-Wire Grounding, 20A 125V, 5- 20P, Clear, Single Pack
play
Insulgrip Twist-Lock and Straight Blade Devices
Buy America(n) Qualified

Straight Blade Devices, Male Plug, Insulgrip, Hospital Grade, Angled, 2-Pole 3-Wire Grounding, 20A 125V, 5- 20P, Clear, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8315CAT

Straight Blade Devices, Male Plug, Insulgrip, Hospital Grade, Angled, 2-Pole 3-Wire Grounding, 20A 125V, 5- 20P, Clear, Single Pack

  • Individual wiring terminals completely enclosed
  • Powerful, offsetting cord grips clamp on individual conductors
  • Transparent for easy visual inspection of termination

Product details

General

Application

Hospital Grade

Catalog Number

HBL8315CAT

Color

Transparent

Cord Range

0.250"-0.655" (6.4-16.6)

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

1

Item Type

Insulgrip Plug

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2000V AC minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #18-10 AWG
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Hospital Grade

Specifications

  • Assembly Screws - Plated steel
  • Blades - .060 in. (1.5) Brass
  • Cord Clamp - Nylon
  • Housing - Clear Polycarbonate
  • Terminal Clamp - Plated steel
  • Terminal Retainer - Clear Polycarbonate
  • Terminal Screws - Brass

Style

Insulgrip

Type

Plug

UPC

783585180007

Dimensions

Height

2.11 in

Thickness

1.22

Weight

0.15 lb

Width

1.53 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • UL Listed to UL498 File E1706

Nema Rating

5-20P

Logistics

Carton Quantity

10

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices