HUBBELL WIRING DEVICE-KELLEMS
Image of GFTRST82BKNL Heavy Duty Hospital Grade Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle with Nightlight, 15A, Black
Image of GFTRST82BKNL Heavy Duty Hospital Grade Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle with Nightlight, 15A, Black
play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles

Heavy Duty Hospital Grade Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle with Nightlight, 15A, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTRST82BKNL

Straight Blade GFCI Receptacle, Tamper Resistant, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, with Nightlight

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

Product details

General

Catalog Number

GFTRST82BKNL

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

Hospital Grade

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Nightlight

Type

Tamper-Resistant

UPC

783585486079

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10

Media

Videos

play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles