HUBBELL WIRING DEVICE-KELLEMS
Recessed 4" Series, (1) S1R4PTFIT fitting, (2) S1R4DIV Low Voltage Dividers
Image of S1R4PTFITCHI Recessed 4" Series, (1) S1R4PTFIT fitting, (2) S1R4DIV Low Voltage Dividers
Image of S1R4PTFITCHI Recessed 4" Series, (1) S1R4PTFIT fitting, (2) S1R4DIV Low Voltage Dividers
play
SystemOne Recessed 4" Fire-Rated Poke-Throughs

Recessed 4" Series, (1) S1R4PTFIT fitting, (2) S1R4DIV Low Voltage Dividers

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4PTFITCHI

Fire Rated Poke Throughs, Recessed 4" Series, Through Floor Fitting without Junction Box

  • For use with a 4.00” to 4.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

General

Accessory Type

4" FRPT

Application

4" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R4PTFITCHI

Color

Metallic

Finish Type

Natural

Item Type

4" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

  • 4" Core Hole
  • 4" Core Hole

Size

Standard Sized Product

Style

FRPT Fittings

Sub Brand

SystemOne Recessed

Type

4" Recessed Rated Poke Through Only

UPC

783585445960

Dimensions

Size

Standard Sized Product

Weight

3.3 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed