HUBBELL WIRING DEVICE-KELLEMS
Image of SS2309FALA Pedestal Face Plate, 3/4" KO, Aluminum
Image of SS2309FALA Pedestal Face Plate, 3/4" KO, Aluminum

Pedestal Face Plate, 3/4" KO, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS2309FALA

Fire-Rated Poke-Through Pedestal Face Plate, ¾" KO

  • Pedestal Face Plate
  • 3/4" KO
  • Aluminum

Standard Product

Product details

General

Application

Through Floor Delivery

Catalog Number

SS2309FALA

Color

Almond

Construction

Fabricated

Construction Material - Main

Aluminum

EU RoHS Indicator

No

Finish Type

Aluminum

Item Type

Above Floor Service Fittings

Knockouts

1) 3/4" KO

Material

Aluminum

Material - Mounting Hardware

Mounts to Pedestal

Mounting Hardware

Included

Mounting Type

Mounts to Pedestal

Number Of Outlets

No Devices

OEM Brand Name

Hubbell Wiring Device-Kellems

Size

Standard Sized Product

Specifications

Plate Material - Painted aluminum

Style

Pedestal Plates

Sub Brand

Accessories

Type

Above Floor Service Fittings

UPC

783585329727

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Direct into Device

Certifications And Compliance

Industry Standard(s)

UL 514A

Resources and downloads