HUBBELL WIRING DEVICE-KELLEMS
PEDESTAL,ALU,GROUNDED,2-G, W/ 3/4" HUB
Image of SA6685G PEDESTAL,ALU,GROUNDED,2-G, W/ 3/4" HUB

PEDESTAL,ALU,GROUNDED,2-G, W/ 3/4" HUB

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA6685G

PEDESTAL,ALU,GROUNDED,2-G, W/ 3/4" HUB

  • Single Service Pedestals
  • Each Gang Includes Ground Screws
  • 3/4" Threaded Hub
  • Uses Standard Single Gang Stainless Steel Wallplates
  • Base Includes Anti-Rotational Locking Screw

Standard Product

General

Application

3/4" Hub

Application - For Use On

Surface Mount

Catalog Number

SA6685G

Color

Metallic

Construction Material - Main

6685 Meunt

EU RoHS Indicator

Size

2-Gang

Sub Brand

Above Floor Service Fittings

Type

Pedestal

UPC

783585546483

Dimensions

Size

2-Gang

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL

Logistics

Carton Quantity

2

Pallet Quantity

760