HUBBELL WIRING DEVICE-KELLEMS
PEDESTAL,ALU,GROUNDED,4-G, W/ 1" HUB
Image of SA6688G PEDESTAL,ALU,GROUNDED,4-G, W/ 1" HUB
Image of SA6688G PEDESTAL,ALU,GROUNDED,4-G, W/ 1" HUB
Image of SA6688G PEDESTAL,ALU,GROUNDED,4-G, W/ 1" HUB
Image of SA6688G PEDESTAL,ALU,GROUNDED,4-G, W/ 1" HUB
+2
Image of SA6688G PEDESTAL,ALU,GROUNDED,4-G, W/ 1" HUB

PEDESTAL,ALU,GROUNDED,4-G, W/ 1" HUB

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA6688G

PEDESTAL,ALU,GROUNDED,4-G, W/ 1" HUB

  • Single Service Pedestals
  • Each Gang Includes Ground Screws
  • 1" Threaded Hub
  • Uses Standard Two Gang Stainless Steel Wallplates
  • Base Includes Anti-Rotational Locking Screw

Standard Product

General

Application

1" Hub

Application - For Use On

Surface Mount

Catalog Number

SA6688G

Color

Metallic

Construction Material - Main

6688 Meunt

Size

4-Gang

Sub Brand

Above Floor Service Fittings

Type

Pedestal

UPC

783585546513

Dimensions

Size

4-Gang

Weight

1.1 lb

Certifications And Compliance

Industry Standard(s)

UL

Logistics

Carton Quantity

4