




Brand: Hubbell Wiring Device-Kellems
Catalog ID: SA6687G
Standard Product
Application
3/4" Hub
Application - For Use On
Surface Mount
Catalog Number
SA6687G
Color
Metallic
Construction Material - Main
6687 Meunt
Size
4-Gang
Sub Brand
Above Floor Service Fittings
Type
Pedestal
UPC
783585546506
Size
4-Gang
Weight
1.15 lb
Industry Standard(s)
UL
Carton Quantity
4
Pallet Quantity
400