
Brand: Hubbell Wiring Device-Kellems
Catalog ID: PFBT1A
Required for use with catalog number PFB1 when used in multi-service applications
Accessory Type
Dividers
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Catalog Number
PFBT1A
Color
Gray
Construction
Molded
EU RoHS Indicator
No
Material
Thermoplastic
Mounting Method
Into PFB1 Box
Performance
Electrical - Power Capacity - 19.60 cubic inches (321.2 cm3) plus 2.40 cubic inches (39.3 cm3) per inch of tube
Series
Flush Round - PFB Series
Specifications
Sub Brand
Flush Concrete Floor Boxes
Type
Non-Metallic Low Voltage Divider
UPC
783585342481
Dimensions
4.7 in x 4.7 in x 5.51 in
Height
5.51 in
Length
4.7 in
Width
4.7 in
EU RoHS Indicator
No
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Performance
Electrical - Power Capacity - 19.60 cubic inches (321.2 cm3) plus 2.40 cubic inches (39.3 cm3) per inch of tube
Service
Single; Multi
Mounting Method
Into PFB1 Box
Carton Quantity
4