HUBBELL WIRING DEVICE-KELLEMS
Image of AB203055 Pin and Sleeve Products, Receptacle or Inlet Angle Box, 20 or 30A

Pin and Sleeve Products, Receptacle or Inlet Angle Box, 20 or 30A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AB203055

Pin and Sleeve Products, Receptacle or Inlet Angle Box, 20 or 30A

  • Receptacle or Inlet Angle Box
  • 20 or 30A

Standard Product

General

Application

Metallic

Catalog Number

AB203055

Color

Gray

Construction

Cast

EU RoHS Indicator

No

Item Type

Mounting Box

Knockouts

1" NPT Hub

Material

Aluminum

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Accessory Item - Back box and Angle Adapter

Style

For 20 And 30A Watertight Safety Shroud Receptacles And Inlets

Type

Back Box

UPC

783585711430

Dimensions

Dimensions

5.63 in x 6.6 in x 4.5 in

Display Size

For 16, 20, 30 and 32 Amp Devices

Height

4.5 in

Length

5.63 in

Width

6.6 in

Conductor Related

Cable Entry

Through Hub

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Range

Limited By Device

Configuration

Knockouts

1" NPT Hub

Number Of Outlets

Accepts 1-Device

Logistics

Carton Quantity

1

Pallet Quantity

290