HUBBELL WIRING DEVICE-KELLEMS
Image of RP123PW Plug, 15A 125V, 2W, POLAR ZIPCORD, White
Image of RP123PW Plug, 15A 125V, 2W, POLAR ZIPCORD, White
Discontinued

Plug, 15A 125V, 2W, POLAR ZIPCORD, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RP123PW

PLUG, 15A 125V, 2W, POLAR ZIPCORD, WHITE

  • 2W
  • POLAR ZIPCORD
  • WHITE

General

Catalog Number

RP123PW

Series

Plugs & Connectors

Type

Plugs

UPC

883778112508

Logistics

Carton Quantity

10