HUBBELL WIRING DEVICE-KELLEMS
Image of 515LP PLUG, 15A 125V, 5-15P, ILLUMINATED
Image of 515LP PLUG, 15A 125V, 5-15P, ILLUMINATED

PLUG, 15A 125V, 5-15P, ILLUMINATED

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 515LP

PLUG, 15A 125V, 5-15P, ILLUMINATED

  • Durable Polycarbonate and Nylon
  • 360 Degree LED Visibility Around Body
  • Accepts Both Round and Flat Cable
  • Elastomeric dust seal prevents dust, moisture, and contaminants from entering the wiring chamber

Product details

General

Catalog Number

515LP

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2-Pole

Series

Illuminated

Style

Illuminated

Type

Plug

UPC

783585531267

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15P

Logistics

Carton Quantity

10

Pallet Quantity

5400